chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
WLS15XWW1200DSQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS15XWW1200DSQP
Order ID no. 3802084
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
1200 mm x 30,6 mm x 15,5 mm
Dimmable
PWM
Electrical connection
Cable with connector
Function
Linear light
Housing material
Plastic
Housing quality
PA, PC
Housing surface
Anodized
Light type
White
Number of colors/segments
1
Operating voltage
DC
Protection class
IP66, IP67
home
Turck-Shop
Others
WLS15XWW1200DSQP
Item Total
3 216,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
G1
List Price
3 216,00 kr