chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N9X7S-P15E | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N9X7S-P15E
Order ID no. 3801576
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Design
Rectangular
Dimensions
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP67
In Stock
Group
F3
List Price
10 439,00 kr
Item Total
10 439,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80N9X7S-P15E
Contact Support