chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
TL50BLGYRWALSQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLGYRWALSQ
Order ID no. 3800780
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
204,9 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Green, Red, White, Yellow
Number of colors/segments
4
Protection class
IP67
Volume (dB)
94 dB
home
Turck-Shop
Others
TL50BLGYRWALSQ
Item Total
5 086,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
5 086,00 kr