chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CL50GBRAOSIPQ | TURCK - Your Global Automation Partner
LED signal light Tower light
CL50GBRAOSIPQ
Order ID no. 3800619
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
182,2 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Input type
PNP
Light type
Blue, Green, Red
Number of colors/segments
3
Protection class
IP67
Volume (dB)
95 dB
home
Turck-Shop
Others
CL50GBRAOSIPQ
Item Total
2 810,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
2 810,00 kr