chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APFF100GRYC6QP-800089 | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50APFF100GRYC6QP-800089
Order ID no. 3800089
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
56,8 mm
Electrical connection
Cable with connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Light type
IR
Max. range (mm)
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
880
In Stock
Group
F3
List Price
2 666,00 kr
home
Turck-Shop
Others
K50APFF100GRYC6QP-800089
Item Total
2 666,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support