chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K70LGYRNQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K70LGYRNQ
Order ID no. 3097892
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 70 mm
Design
Dome
Dimensions
107,5 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
negative switching
Light type
Green, Red, Yellow
Number of colors/segments
3
Operating voltage
DC
Protection class
IP65
In Stock
Group
F3
List Price
1 928,00 kr
home
Turck-Shop
Others
K70LGYRNQ
Item Total
1 928,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support