chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K70LBGYRP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K70LBGYRP
Order ID no. 3097885
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Construction size
⌀ 70 mm
Design
Dome
Dimensions
99,5 mm
Dimmable
No
Electrical connection
Cable
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Blue, Green, Red, Yellow
Number of colors/segments
4
Operating voltage
DC
Protection class
IP65
In Stock
Group
F3
List Price
2 112,00 kr
home
Turck-Shop
Others
K70LBGYRP
Item Total
2 112,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support