chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
LEDGRV62X62M | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDGRV62X62M
Order ID no. 3097382
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
66,7 mm x 66,7 mm x 104,1 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
Green
Protection class
IP50
home
Turck-Shop
Others
LEDGRV62X62M
Item Total
4 220,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
4 220,00 kr