chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDIRV80X80M | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDIRV80X80M
Order ID no. 3097375
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
87,3 mm x 87,3 mm x 35,5 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
IR
Protection class
IP50
In Stock
Group
F3
List Price
4 405,00 kr
Item Total
4 405,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDIRV80X80M
Contact Support