chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDIRV70XD5-PM | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDIRV70XD5-PM
Order ID no. 3097365
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
76,2 mm x 76,2 mm x 63 mm
Dimmable
Potentiometer
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
IR
Protection class
IP50
In Stock
Group
F3
List Price
5 541,00 kr
Item Total
5 541,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDIRV70XD5-PM
Contact Support