chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50ABT2FXGHQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50ABT2FXGHQP
Order ID no. 3096970
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
55 mm
Electrical connection
Cable with connector
Function
Touch Button
Housing material
Plastic
Housing quality
FDA polycarbonate
Input type
PNP
Light type
Green
Number of colors/segments
1
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
normally open NO
In Stock
Group
F3
List Price
2 478,00 kr
Item Total
2 478,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50ABT2FXGHQP
Contact Support