chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27XB1130DSQ | TURCK - Your Global Automation Partner
chevron_left
Menu
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27XB1130DSQ
Order ID no. 3095932
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 27 mm
Design
Smooth barrel
Dimensions
1197,5 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Plastic
Housing quality
FDA copolyester
Light type
Blue
Number of colors/segments
1
Protection class
IP66, IP67, IP69
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Wavelength (nm)
460
home
Turck-Shop
Others
WLS27XB1130DSQ
Item Total
7 305,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
G1
List Price
7 305,00 kr