chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-Q4X-60X18 | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-Q4X-60X18
Order ID no. 3095776
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Rectangular
Function accessories for
Photoelectric sensors
Special features
Wash down
In Stock
Group
F3
List Price
281,00 kr
home
Turck-Shop
Others
BRT-Q4X-60X18
Item Total
281,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support