chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLC90WL30RQ-94811 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Area Light In the Metal Housing
WLC90WL30RQ-94811
Order ID no. 3094811
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
30°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
91 mm x 89 mm x 49,2 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Resistant to chemicals, Wash down
In Stock
Group
F3
List Price
5 975,00 kr
Item Total
5 975,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLC90WL30RQ-94811
Contact Support