chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2XBG-570XQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2XBG-570XQ
Order ID no. 3094323
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
609 mm x 28 mm x 20,9 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
Blue/Green
Number of colors/segments
2
Protection class
IP50
In Stock
Group
G1
List Price
4 677,00 kr
Item Total
4 677,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2XBG-570XQ
Contact Support