chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LGRYS1Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K50LGRYS1Q
Order ID no. 3093513
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
Modbus RTU
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
69 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Communication protocol
Light type
Green, Red, Yellow
Number of colors/segments
3
Output function
Potential-free
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
In Stock
Group
F3
List Price
2 386,00 kr
Item Total
2 386,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LGRYS1Q
Contact Support