chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL70AC | TURCK - Your Global Automation Partner
LED Signal Light Modular Signal Tower
TL70AC
Order ID no. 3093399
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Construction size
⌀ 70 mm
Design
Smooth barrel
Dimensions
119,5 mm x 119,5 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
PC
Housing surface
Grey
Input type
Bipolar (PNP/NPN)22
Number of colors/segments
1
Protection class
IP65
Volume (dB)
92 dB
In Stock
Group
F3
List Price
1 552,00 kr
home
Turck-Shop
Others
TL70AC
Item Total
1 552,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support