chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50SWSSGL5PWMQ | TURCK - Your Global Automation Partner
LED Spotlight In the Metal Housing
WL50SWSSGL5PWMQ
Order ID no. 3093188
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
5°
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 56 mm
Design
Puck
Dimensions
71,1 mm
Dimmable
PWM
Electrical connection
Connector
Function
Spotlight
Housing material
Metal
Housing quality
Stainless steel
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Chemical-resistant, Resistant to chemicals, Wash down
In Stock
Group
F3
List Price
5 632,00 kr
Item Total
5 632,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WL50SWSSGL5PWMQ
Contact Support