chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K90TLWBGYRNQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K90TLWBGYRNQ
Order ID no. 3092875
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 90 mm
Design
Dome
Dimensions
87 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
negative switching
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67
In Stock
Group
F3
List Price
3 201,00 kr
Item Total
3 201,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K90TLWBGYRNQ
Contact Support