chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18-2VNFF50-9M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S18-2VNFF50-9M
Order ID no. 3091070
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Tube
Dimensions
88 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
624
In Stock
Group
F3
List Price
1 519,00 kr
Item Total
1 519,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S18-2VNFF50-9M
Contact Support