chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IVU2PTGW16 | TURCK - Your Global Automation Partner
Image processing Grayscale Image Sensor
IVU2PTGW16
Order ID no. 3090767
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232
Connector type
M12 x 1
Design
Rectangular
Dimensions
51,5 mm x 81,2 mm x 95,3 mm
Display
Integriert
Electrical connection
Connector
Focal distance (mm)
4
Function
Gray value
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
White
Operating voltage
DC
Protection class
IP67
Resolution
752 x 480 Pixel
Special features
Wash down
In Stock
Group
F3
List Price
25 168,00 kr
Item Total
25 168,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IVU2PTGW16
Contact Support