chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IVU2PTGI12 | TURCK - Your Global Automation Partner
Image processing Grayscale Image Sensor
IVU2PTGI12
Order ID no. 3090760
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232
Connector type
M12 x 1
Design
Rectangular
Dimensions
51,5 mm x 81,2 mm x 95,3 mm
Display
Integriert
Electrical connection
Connector
Focal distance (mm)
12
Function
Gray value
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
IR
Operating voltage
DC
Protection class
IP67
Resolution
752 x 480 Pixel
Special features
Wash down
In Stock
Group
F3
List Price
25 168,00 kr
Item Total
25 168,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IVU2PTGI12
Contact Support