chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLE14-1540P5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLLE14-1540P5
Order ID no. 3088718
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 1545 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Light type
IR
Max. range (mm)
12000
Number of beams
176
Optical resolution (mm)
14
Protection class
IP65, IP67
Scan field (mm)
1540
Start/Restart interlock
no
With muting function
No
In Stock
Group
G1
List Price
22 829,00 kr
Item Total
22 829,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLLE14-1540P5
Contact Support