chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TL50BLZR2ALS3 | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLZR2ALS3
Order ID no. 3088376
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
187,8 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
AC
Light type
Red, flashing
Number of colors/segments
1
Protection class
IP67
Volume (dB)
94 dB
home
Turck-Shop
Others
TL50BLZR2ALS3
Item Total
3 397,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
3 397,00 kr