chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-3VPRL-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
M18-3VPRL-2M
Order ID no. 3088328
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
88 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Max. range (mm)
25000
Operating mode
Receiver
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
In Stock
Group
F3
List Price
920,00 kr
Item Total
920,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M18-3VPRL-2M
Contact Support