chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FAPTGRYF2Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50FAPTGRYF2Q
Order ID no. 3088182
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions
62,5 mm x 50 mm x 41,6 mm
Electrical connection
Connector
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
In Stock
Group
F3
List Price
2 213,00 kr
Item Total
2 213,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50FAPTGRYF2Q
Contact Support