chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
M18-3VNDL-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
M18-3VNDL-2M
Order ID no. 3088158
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
88 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Nickel-plated brass
Light type
Red
Max. range (mm)
750
Operating mode
Diffuse
Output function
NPN
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
home
Turck-Shop
Others
M18-3VNDL-2M
Item Total
964,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
964,00 kr