chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2CW990L25SQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CW990L25SQ
Order ID no. 3087928
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
25°
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
1039 mm x 28 mm x 21 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP65, IP67, IP69
Special features
Wash down
In Stock
Group
G1
List Price
7 018,00 kr
Item Total
7 018,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2CW990L25SQ
Contact Support