chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DF-G2-PS-9M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G2-PS-9M
Order ID no. 3087557
home
Home
Loading...
Technical Data
Downloads
Special features
keep/defer
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
9
Electrical connection
Cable
Design
Rectangular
Dimensions
79,3 mm x 10 mm x 33 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
Red
Function
Fiber optic sensor
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
50
Wavelength (nm)
635
home
Turck-Shop
Others
DF-G2-PS-9M
In Stock
Group
F3
List Price
SEK 3,408.00
Item Total
SEK 3,408.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support