chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SSA-EB2P-04ED1Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Emergency Shutdown
SSA-EB2P-04ED1Q8
Order ID no. 3087449
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cascadable
Yes
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
80,3 mm x 80,8 mm x 102,1 mm
Housing material
Plastic
Housing quality
PC
Function
E-stop button, unlit
Operating voltage
AC/DC
Output function
Potential-free
Protection class
IP65
In Stock
Group
F3
List Price
SEK 2,537.00
home
Turck-Shop
Others
SSA-EB2P-04ED1Q8
Item Total
SEK 2,537.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support