chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18-2VPLPC-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VPLPC-Q5
Order ID no. 3086564
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Tube
Construction size
⌀ 18 mm
Dimensions
88 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Function
Retroreflective Sensor
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Max. range (mm)
6000
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
624
In Stock
Group
F3
List Price
SEK 1,127.00
home
Turck-Shop
Others
S18-2VPLPC-Q5
Item Total
SEK 1,127.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support