chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S22LGRYPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
S22LGRYPQP
Order ID no. 3086107
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 26 mm
Design
Threaded barrel
Dimensions
35,3 mm x 35,3 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
In Stock
Group
F3
List Price
762,00 kr
home
Turck-Shop
Others
S22LGRYPQP
Item Total
762,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support