chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PPROCAMQ | TURCK - Your Global Automation Partner
Image processing Camera P3
PPROCAMQ
Order ID no. 3083483
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Dimensions
72 mm x 30 mm x 32 mm
Focal distance (mm)
4
Housing material
Metal
Housing quality
AL
Resolution
640 x 480 Pixel
In Stock
Group
F3
List Price
20 284,00 kr
Item Total
20 284,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PPROCAMQ
Contact Support