chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LRXXPQ-83354 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-intensity multifunction LED indication Beacon
K50LRXXPQ-83354
Order ID no. 3083354
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
69 mm x 69 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Red
Number of colors/segments
1
Output function
Potential-free
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
In Stock
Group
F3
List Price
1 280,00 kr
Item Total
1 280,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LRXXPQ-83354
Contact Support