chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80G2M2S-P | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80G2M2S-P
Order ID no. 3082048
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Approvals
ATEX II 3 G
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Dimensions
107 mm x 80,9 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Input type
-
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP67
Runs with battery
Yes
In Stock
Group
F3
List Price
7 168,00 kr
home
Turck-Shop
Others
DX80G2M2S-P
Item Total
7 168,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support