chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LGRA2BPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light beacon with audible signal
K50LGRA2BPQ
Order ID no. 3081894
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
68 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
ABS, PC
Housing surface
Black
Input type
PNP
Light type
Blue, Green, Red
Number of colors/segments
3
Protection class
IP50
Volume (dB)
75 dB
In Stock
Group
F3
List Price
1 967,00 kr
Item Total
1 967,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LGRA2BPQ
Contact Support