chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EP6WQPMA
Order ID no. 3080849
In Stock
Group
F3
List Price
SEK 1,735.00
Item Total
SEK 1,735.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Special features
keep/defer
EAN/UPC code
662488808495
Gross weight
68
Height
0
Length
0
Net weight
68
Dimension unit
MMT
Weight unit
GRM
Volume
0
Width
0
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
21,1 mm x 15 mm x 35 mm
Housing material
Plastic
Housing quality
ABS
Light type
IR
Function
Proximity switch
Operating mode
Divergent
Output function
PNP
Protection class
IP67
Max. range (mm)
300
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Wavelength (nm)
940
home
Turck-Shop
Others
QS18EP6WQPMA