chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EP6LPQPMA
Order ID no. 3080848
In Stock
Group
F3
List Price
SEK 1,735.00
Item Total
SEK 1,735.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Special features
keep/defer
EAN/UPC code
662488808488
Gross weight
69
Height
35
Length
140
Net weight
69
Dimension unit
MMT
Weight unit
GRM
Volume
0.441
Volume unit
DMQ
Width
90
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular with thread
Construction size
⌀ 18 mm
Dimensions
31 mm x 15 mm x 35 mm
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Function
Retroreflective Sensor
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Max. range (mm)
3500
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Wavelength (nm)
630
home
Turck-Shop
Others
QS18EP6LPQPMA