chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APPBGRY2Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50APPBGRY2Q8
Order ID no. 3080696
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
74,7 mm
Electrical connection
Connector
Function
Pushbutton
Housing material
Plastic
Housing quality
PC
Protection class
IP67
In Stock
Group
F3
List Price
2 153,00 kr
Item Total
2 153,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50APPBGRY2Q8
Contact Support