chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20APARQ5
Order ID no. 3079976
In Stock
Group
F3
List Price
SEK 1,156.00
Item Total
SEK 1,156.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
EAN/UPC code
662488799762
Gross weight
23
Height
0
Length
0
Net weight
23
Dimension unit
MMT
Weight unit
GRM
Volume
0
Width
0
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Opposed mode sensor
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Max. range (mm)
12000
Switching element function
Complementary contact
Wavelength (nm)
655
home
Turck-Shop
Others
Q20APARQ5