chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS3RP5XLPQP-79279 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS3RP5XLPQP-79279
Order ID no. 3079279
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.6
Electrical connection
Cable
Design
Rectangular
Dimensions
16,6 mm x 9 mm x 25,4 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Function
Retroreflective Sensor
Operating mode
Polarized (coaxial)
Output function
PNP
Protection class
IP67
Max. range (mm)
250
Switching element function
NO contact, dark operation
Wavelength (nm)
680
In Stock
Group
F3
List Price
SEK 3,957.00
home
Turck-Shop
Others
VS3RP5XLPQP-79279
Item Total
SEK 3,957.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support