chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDRSM | TURCK - Your Global Automation Partner
Vision System
LEDRSM
Order ID no. 3079201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Connector type
M8 x 1
Construction size
⌀ 29,5 mm
Design
Smooth barrel
Dimensions
95,6 mm
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Metal
Housing quality
Anodized AL
Light type
Red
Protection class
IP67
Special features
Wash down
Wavelength (nm)
627
home
Turck-Shop
Others
LEDRSM
Item Total
5 465,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
5 465,00 kr