chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Accessories
SMBQ20LV
Order ID no. 3079042
In Stock
Group
F3
List Price
SEK 155.00
Item Total
SEK 155.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
SMBQ20LV
Technical Data
Downloads
Base unit
PCE
EAN/UPC code
662488790424
Gross weight
14
Height
20
Length
40
Net weight
14
Dimension unit
MMT
Weight unit
GRM
Volume
32
Volume unit
CMQ
Width
40
Accessory type
Mounting bracket
Design
Accessories for rectangular sensor
Dimensions
36 mm x 16,2 mm x 31,2 mm
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)