chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20NFF50Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20NFF50Q
Order ID no. 3078218
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M8 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Proximity switch
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Max. range (mm)
50
Switching element function
Complementary contact
Wavelength (nm)
655
home
Turck-Shop
Others
Q20NFF50Q
In Stock
Group
F3
List Price
SEK 1,426.00
Item Total
SEK 1,426.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support