chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20NLVQ7 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
Q20NLVQ7
Order ID no. 3077768
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 42 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
6000
Operating mode
Unpolarized
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
645
In Stock
Group
F3
List Price
1 240,00 kr
Item Total
1 240,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q20NLVQ7
Contact Support