chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M12EQPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
M12EQPMA
Order ID no. 3077749
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 12 mm
Design
Tube
Dimensions
67,5 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Nickel-plated brass
Housing surface
Nickel Plated
Light type
Red
Max. range (mm)
5000
Operating mode
Emitter
Protection class
IP67, IP68
Setting option
Potentiometer
Special features
Encapsulated, Wash down
Wavelength (nm)
660
In Stock
Group
F3
List Price
1 323,00 kr
Item Total
1 323,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M12EQPMA
Contact Support