chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M12PDQPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
M12PDQPMA
Order ID no. 3077737
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 12 mm
Design
Tube
Dimensions
67,5 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
Nickel-plated brass
Housing surface
Nickel Plated
Light type
Red
Max. range (mm)
400
Operating mode
Diffuse
Output function
PNP
Protection class
IP67, IP68
Setting option
Potentiometer
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
660
In Stock
Group
F3
List Price
1 838,00 kr
Item Total
1 838,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M12PDQPMA
Contact Support