chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K80LGRYB4PQP | TURCK - Your Global Automation Partner
LED signal light Beacon
K80LGRYB4PQP
Order ID no. 3077630
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
93,1 mm x 80,9 mm x 66,7 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Yellow
Input type
PNP
Light type
Blue, Green, Red, Yellow
Number of colors/segments
4
Protection class
IP67
In Stock
Group
F3
List Price
1 938,00 kr
home
Turck-Shop
Others
K80LGRYB4PQP
Item Total
1 938,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support