chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LEDIO100M | TURCK - Your Global Automation Partner
Vision System Axial Lighting
LEDIO100M
Order ID no. 3077461
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.6
Connector type
M8 x 1
Design
Rectangular
Dimensions
109,3 mm x 109,3 mm x 178 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
IR
Protection class
IP40
Wavelength (nm)
880
home
Turck-Shop
Others
LEDIO100M
Item Total
19 372,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
19 372,00 kr