chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30UHPBQ-CRFV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
T30UHPBQ-CRFV
Order ID no. 3077337
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 40 mm
Design
Tube
Dimensions
45 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
1000
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Radiation direction
straight
Special features
Chemical-resistant, Clear object detection, Pump function, Resistant to chemicals
Switching element function
2 x NO contact
In Stock
Group
F3
List Price
9 410,00 kr
Item Total
9 410,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T30UHPBQ-CRFV
Contact Support